FEATURES
Air blowers are developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with air flow rectifiers, allows the highest efficiency to be
reached.
All components of the air blower are manufactured from corrosion resistant stainless steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration.
To improve aerodynamic efficiency, the air blower has been developed in Munters R&D lab.The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications.
Construction details and air tightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.