Algae problems in your evaporative cooling pads?
MI-T-edg® Protection: Protective Edge Coating MI-T-edg ® algae resistant edge coating Is available for all sizes of CELdek ® cooling pads for longer pad life and easier cleaning. MI-T-edg ® exclusive from Munters is a tough and resilient edge treatment applied to the air entering face of a CELdek pads. It has been formulated to withstand repeated cleaning without damaging the cooling pads. Algae and Weather Resistant Munters MI-T-edg® is nonporous and quick drying. It prevents algae and minerals from anchoring themselves into the substrate of the cooling pad, so they slough off when dried. MI-T-edg also protects CELdek ® pads from the damaging effects of severe weather and long term exposure to UV light.
Extend the Life of Cooling Pads
Munters MI-T-edg® protective edge coating extends the life of the cooling pads over that of non-treated pads.