Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

Global

ML Plus - Energy efficient dehumidification incorporating temperature control

The ML Plus is a compact standardised standalone dehumidification system incorporating temperature and humidity control. The system can be configured with booster fan, humidifier, pre- and post coolers and heaters and is built and tested at our factory - ready for immediate start up on site.

Standardising has minimized the unit foot print  and it can be simply integrated into most moisture sensitive production processes. The ML Plus can be delivered with air flows from 180 m3/h up to 1400 m3/h and is quick and easy to connect to existing pipes and ducts.

Highly flexible system with pre-engineered modules 

  • Modulated control of react.heater secure minimal energy consumption
  • High quality casing meeting hygienic demands
  • Compact design – small foot print
  • Easy installation – plug & play
  • Fits to existing ductworks and pipe
  • Easy service access 

Our ML Plus is based on our reliable work horse the ML-unit, of which thousands have been installed worldwide. Thanks to the high dehumidification capacity and flexibility the ML Plus is perfect for use with moisture sensitive processes or wherever there is a need for controlled humidity.

When very dry air/low humidity is required ie. coating, packing, filling, capsulating, cleanrooms, labs, archives, storage, preservation applications. The ML Plus is a flexible standard system, with short delivery and start-up time thanks to 20 standard pre designed set-ups to 9 different airflows.  Its easy to install and thanks to the pre-programmed control, only specific customer related parameters need to be changed.

Munters ML Plus is a part of Munters’ HYGENIUS TM desiccant product range. It is  accessible, easy to clean and meets the most demanding requirements on hygiene ie. smooth surfaces, large inspection doors, integrated drip pan and an excellent drainage system

Combining dehumidification, humidification, heating and cooling it provides a

  • optimal production climate around the year
  • Smaller foot print compared to separate units
  • Single point supplier
  • Only one CE mark
  • Only one After Sales partner
  • Energy recovery sector for enhanced performance
  • First class temperature and humidity control
  • Energy saving thyristor control of heater
  • Frequency converter for fans
  • Bacnet/ModBus modules as options
Click here to download ML Plus brochure PDF 1MB
Related information

Contacts
Lars Engström
CEO                             
Tel: +46 8 626 63 03
Mob: +46 70 228 85 19
>>E-mail


P-A Håkansson
VP Corp. Communications
Tel: +46 8 626 63 82
Mob: +46 702 38 68 82
>>E-mail

  

 


   

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011