Global

AgHort / Klima für Geflügel / Ventilation

 

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer to your poultry ventilation needs. Choose from the wide range of products and systems from Munters to ventilate your poultry structure.

The Advantage® belt drive fan line brings performance and reliability to producers who demand the best value.
Apex™ fans combine economy with high performance "air-foil" technology.  Available in 36", 48" and 51".
Aerotech's Curtain & Baffle Machines are used to operate curtains,air inlet baffles and vent doors.
EC50 cone fan is the ideal fan for high air-flow capacity at high static pressures and low energy consumption. EC50 is mostly used in poultry ventilation.
Euromme® EDC air blower is developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with airflow rectifiers, allows the highest efficiency to be reached.
The EM30 ideal exhaust fan when high airflow capacity is required and is mostly used for poultry ventilation systems.
The EM36 is ideal choice to meet high airflow capacity requirements. For swine application the stainless version is now available.
EM50n is a further development of the well-recognized and proven EM50 E-line exhaust fans. For swine application the stainless version is now available. Other applications are poultry ventilation and greenhouse or horticulture ventilation.
EMS50 is the ideal air recirculation fan whenever extra high air movement capacity is required. The most common use is for poultry ventilation systems.
EMT30 or EMC30 are solutions to break up stratified heat, humidity and stagnant air. The fan types are most commonly used for ventilation of poultry houses and greenhouses, horticulture. 
Euroemme® TU chimney extraction fan range is designed to perform reliably under the strenuous conditions associated with the ventilation of closed livestock structures such as poultry ventilation and pig ventilation.
Heating the inside of a building can be very expensive, especially if a lot of the heat generated is lost through areas of poor insulation. While the fan’s shutters provide an effective barrier to airflow when the fan is inactive, they do not provide an effective barrier to heat flow or heat loss. FI fan insulation panels are used in ventilation systems for poultry, ventilation for horticulture (greenhouse) and ventilation for pigs.
Grower® fans have set a new standard in the industry by delivering high airflow and efficiency at an incredibly low cost.
IW air inlets are designed to be used as wall mounted air inlets in livestock structures, more specifically for poultry ventilation and ventilation for pigs (swine, hog).
A light filter is the ideal equipment required to reduce the light ingress through air stream passages and is an important component in Munters ventilation systems for poultry.
Light control plays an important role in modern poultry farming. Having adequate light control enables a grower to reap benefits by achieving excellent production goals. This is especially true for rearing farms. Munters light filter for poultry is well suited for fitting onto air inlets, fans or pad openings.
Aerotech air inlets give a more precise control of airflow and building temperature.
SM inlet shutters are suitable for use in the poultry and greenhouse ventilation systems.
SMT inlet shutters are designed for use as fresh-air intakes for livestock housing and greenhouse.
High quality components and precise engineering create a simple, high quality fan with optimal performance at the best price.
WF exhaust fan is a simple, high quality fan with optimal performance at the best price.
Choose the Vortex® fan line for maximum performance and efficiency. 51" and 55" belt drive models.
Choose the Vortex® fan line for maximum performance and efficiency. 9", 14", 16", 18", 24" and 26" direct drive models.
EDS24 is the ideal air recirculation fan whenever high air movement capacity is required in ventilation systems for poultry.
The new BI28 bi-flow ceiling inlet with an all new design created using the latest in computer aerodynamic modeling.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011