Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

AgHort / Klima für Gartenbau / Climate control system for greenhouse

 

Climate control system for greenhouse


You cannot leverage the climate outside, but by controlling the climate within a closed environment you can create, and consistently maintain, the optimal conditions for growth. With the right systems. Typically these conditions fall between 20° and 25°C and no more than 80% humidity. Even in tropical and sub-tropical areas. But those growth conditions can be achieved.  

It’s no secret that excess heat in a greenhouse can lead to numerous problems including stunted growth, burnt leaves, damaged fruit, and even total crop failures. Incorrect humidity is another contributing factor to crop problems. If the humidity is too low, the result is excessive transpiration and crop damage. If it is too high, the plants will be prone to attack by fungi and moulds.

Relief from Munters

Installing Munters climate control systems can generate numerous benefits:

  • Improved health and steadier growth 
  • Extended hours of production
  • Higher growth rate and improved yield 
  • Longer stems, bigger leaves and bigger and better buds 
  • Enhanced grade class

Furthermore, there will be a marked reduction in attacks from moulds and fungi, which will result in a reduced need to spray. Altogether, it all spells less cost and increased profit.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011