Smart mobile spot coolers from Munters

When the ventilation system does not reach all areas of commercial premises CCX series can add spot cooling capacity which is mobile, easily operated and environmentally friendly.

Added cooling capacity for small premises

CCX is a series of mobile spot coolers from Munters intended for open door commercial areas such as smaller shops, offices, restaurants and workshops. CCX provides a cost-effective solution to situations where the ventilation system is incapable to cool certain areas, e.g. conference rooms.  

 

Evaporative cooling – nature’s way of regulating temperature

The cooling media used is a pad which is saturated with water pumped from an integrated tank. Inside the unit, a fan sucks warm air from the room through the wet pad, where water evaporates and cools the air. The cool air is then forced into the premises by the fan and diffusers make it possible to direct the airflow in any direction.

Easy to use and move around

The units are provided with pre-set programs for various cooling scenarios and are easy to move around since they are equipped with wheels and handles. The water tank capacity can provide up to 10 hours of uninterrupted running time.   CCX series has a compact design, low installation, running and maintenance costs. Since no chemicals, refrigerants or compressors are used, the evaporative cooling principle ensures an energy efficient and environmentally friendly operation.  

 

For more information, please contact: Catherine Brynielsson, e-mail: catherine.brynielsson@munters.se Munters Europe AB, Humicool Division, Marketing Communication Box 1150, SE-164 26 Kista, Phone: +46-8 626 63 00, Fax: +46-8 754 56 66

Related information

Contacts
Lars Engström
CEO                             
Tel: +46 8 626 63 03
Mob: +46 70 228 85 19
>>E-mail


P-A Håkansson
VP Corp. Communications
Tel: +46 8 626 63 82
Mob: +46 702 38 68 82
>>E-mail

  

 


   

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011