Many semi-conductor and electronics manufacturing processes and operations require closely controlled dry conditions. The presence of excessive humidity / moisture causes corrosion of 'circuit points', condensation on a microchip's circuit surface and improper adhesion of photoresists causing operational failure of the semi-conductor assembly process. To provide the right working conditions in dry rooms and clean rooms desiccant dehumidifiers are used.
Next to creating optimal and dry conditions, Munters has a range of Zeol VOC Abatement products to clean exhaust air laden with Volatile Organic Compounds (VOC).