Poultry is very sensitive to changes in temperature and humidity. The results of getting it wrong can quickly be seen in the production results, meat or eggs. Munters has the equipment and knowledge to help producers to create controlled climate and the best possible results.
Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer to your poultry ventilation needs. Choose...
Evaporative cooling is nature's answer for efficient climate control. Requiring low energy input, it is ideally suited for applications in agriculture. Munters offers a wide range of products and systems suitable for...
Depending on the type of fuel used and the application in which it is used, air heaters, can have many configurations. Choose from the wide range of heaters from Munters to meet your needs.
Having equipment for climate control without having a controller to orchestrate their functioning is worthless. The range of controllers from Munters span from the basic to the sophisticated. But occasioally things can...