AgHort / Climate for Horticulture

 

Cucumber blossom in greenhouse

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer. Choose from the wide range of products and systems from Munters for your optimal climate control.

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer. Choose from the wide range of products and...
Evaporative cooling is nature's recipe for efficient climate control. Requiring low energy input, it is ideally suited for applications in Agriculture. Munters offers a wide range of products and systems suitable for...
Depending on the type of fuel used and the application in which it is used, air heaters, can have many configurations. Choose from the wide range of heaters from Munters to meet your needs.
Having equipment for climate control without having a controller to orchestrate their functioning is worthless. The range of controllers from Munters span from the basic to the sophisticated.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011