You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Our high capacity structured packing for the Vantage Series has a unique texture to provide an excellent liquid spread and which provides lateral distribution.
The fluid- dynamic curved shape of the Vantage® Additional® structured packing smoothens the gas passage and minimizes localized hold-up, thus compounding the advantage further. It reduces premature flooding at the inter-layer transfer zone. This salient feature provides significant margin at higher loads compared to the traditional product.
The following sizes are available:
- Vantage 200 Additional
- Vantage 250 Additional
- Vantage 350 Additional
- Vantage 450 Additional
- Vantage 750 Additional
- Vantage WM BX Additional
Intermediate sizes can also be provided to suit a particular size.
Technical specification
Options
Downloads
Technical Specification | |
---|---|
Characteristics | |
Product information | |
Product Information | VANTAGE SERIES structured packing has the added advantage of surface treatment, which is expected to enhance performance. Vantage Series structured packings are also available in two inclination angles, “X” and “Y”. |
Technical Specification | |
---|---|
Characteristics | |
Product information | |
Product Information | VANTAGE SERIES structured packing has the added advantage of surface treatment, which is expected to enhance performance. Vantage Series structured packings are also available in two inclination angles, “X” and “Y”. |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!