You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
The fiberglass pit transition is designed to remove dangerous pit gases. It can be custom fit in a concrete pit pump out. Our fiberglass riser duct can be mounted directly onto the building for removal of pit gases. The fiberglass weatherhood is ideal for exhaust fans or shutters when wind conditions reduce their effectiveness.
Fiberglass Pit Transition:
- 1 piece fiberglass construction.
- Totally corrosion resistant for protection from harsh environment
- Aluminum rails for easy shutter installation.
Fiberglass Riser Duct:
- Mount directly to building for removal of pit gases.
- The rugged fiberglass with noncorrosive fasteners assures long life.
- Easy mounting for 14”- 24” exhaust fans.
Fiberglass Weatherhoods:
- Fiberglass construction with stainless steel lag bolts.
- Easy installation with minimal maintenance.
- Available in 4 sizes to protect openings up to 60” square.
Product information
Service and upgrades
Downloads
Manual for the Fiberglass Weatherhoods - FWH18, FWH24, FWH36, FWH48
Manual for Fiberglass Pit Transition - AT16FPT, AT16FPT-12, AT18FPT, AT18FPT-12, AT24FPT, AT24FPT-12
Manual for the Fan Hood with Guard "PW" Series for 9" - 24", 09PW, 14PW, 16PW, 18PW, 24PW
Manual for the Fiberglass Riser Duct, FRC2-P
Manual for the Fiberglass Pit Transition - FPTR, FPTA14/FPTA1618, FA1660 (optional)
Product sheet - Hoods and Transitions
Manual for RK Guard Kits, 14RK, 16RK, 18RK, 24RK for AT Classic Fans
Manual for the Fiberglass Weatherhoods - FWH18, FWH24, FWH36, FWH48
Manual for Fiberglass Pit Transition - AT16FPT, AT16FPT-12, AT18FPT, AT18FPT-12, AT24FPT, AT24FPT-12
Manual for the Fan Hood with Guard "PW" Series for 9" - 24", 09PW, 14PW, 16PW, 18PW, 24PW
Manual for the Fiberglass Riser Duct, FRC2-P
Manual for the Fiberglass Pit Transition - FPTR, FPTA14/FPTA1618, FA1660 (optional)
Product sheet - Hoods and Transitions
Manual for RK Guard Kits, 14RK, 16RK, 18RK, 24RK for AT Classic Fans
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!