You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Munters award-winning SyCool Split provides an efficient cooling solution for new and retrofit installations where access to a suitable water supply may be limited, expensive or unreliable.
The system is available in 250 kW, 400 kW and 500 kW blocks of cooling capacity. Thermosyphon heat exchangers move heat from the data center to ambient through the evaporation of liquid refrigerant in the SyCool evaporator (CRAH), and condensing of the same refrigerant in the SyCool condenser. The evaporator (CRAH) is connected to the condenser with refrigerant piping allowing up to 500’ of separation. As long as the condenser receives air cooler than the evaporator (CRAH), heat is exchanged passively for “free cooling” of the data center.
SyCool thermal effectiveness is nominally 60- 70%, which greatly exceeds that of competing refrigerant-based economizer systems.
Product information
Service and upgrades
Downloads
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!